Discontinued - PIR Wall Switch Occupancy Sensor, 120/277V, Grey
PW-100-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-301-G
The PW-100 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- No neutral wire required
- Color-matched lens and low profile for appealing design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Manual-ON operation for maximum energy savings.
- Defaults to Manual-ON operation for maximum energy savings.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | PW-301-G | ||
Color | Gray | ||
UPC Number | 754182919277 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 4.3 A | ||
Indicator | LED Light | ||
Wattage | 1200 W | ||
Sensing Range | Major motion 35 x 30 ft, Minor motion 20 x 15 ft | ||
Voltage | 120/277 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-304-1 - Typical Wiring PW-100 and PW-100-347
dwg
57-304-1 - Typical Wiring PW-100 and PW-100-347
pdf
57-304-1 - Typical Wiring PW-100 and PW-100-347
dxf
57-304-1 - Typical Wiring PW-100 and PW-100-347
png
PW-100cp - PW-100 Coverage Pattern
dwg
PW-100cp - PW-100 Coverage Pattern
dxf
PW-100cp - PW-100 Coverage Pattern
png
View More
Specifications
Product Environmental Profile
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1