Discontinued - Ultrasonic Wall Switch Occupancy Sensor, 1-Button, 120/277V, Lt. Almond
UW-100-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DSW-301-LA
The UW-100 ultrasonic wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity for exceptional performance
- Low profile design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Manual-ON operation for maximum energy savings
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DSW-301-LA | ||
Color | Light Almond | ||
UPC Number | 754182919499 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 40.62 cu in | ||
Product Depth US | 5.0 in | ||
Product Height US | 2.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Wattage | 1200 W | ||
Voltage | 120/277 V |
Resources
CAD Drawings
Specifications
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the bump map for the receptacle available? here is an unreferenced PW-100-24_2(.BMP) file from brvick.AM referenced in the .DWG file.
Wattstopper offers PDF and DWG files on the website. Please contact Technical Support at 800-879-8585 if a BMP file is needed. It is possible the file may be requested but cannot be uploaded on this forum.
Date published: 2022-01-12
Bazaarvoice SAP Hybris Integration Version 2.8.1