text.skipToContent text.skipToNavigation

Digital Switch, 4-button w/infrared, Black

LMSW-104-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hidden configuration button for easy access to Push n’ Learn
  • Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
  • Infrared (IR) transceiver for wireless configuration and control
  • Sleek single gang devices fit decorator wall plates; 1-, 2-, 3-, 4-, and 8-button models
  • Each button can control individual or multiple loads, or one scene; LED indicates status
  • Switches may be used for multi-way control
  • Six color options and custom engraving options; standard buttons may be replaced in the field

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182925599
Country Of Origin China
Number of Switches 4
Dimensions
Product Width US 2.0 in
Product Weight US 0.25 lb
Product Volume US 22.52 cu in
Product Depth US 2.24 in
Product Height US 4.49 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Number of Buttons 4
Amperage 5 mA
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I'm working with an LMSW-104 switch. I would like the top (first) button to turn on the lights to 100%, the second button to turn on the lights to 50%, the third button to dim up and the fourth button to dim down. Is this achievable?

Asked by: Andrew
Yes it is. You would configure the 1st and 2nd buttons as Scene Buttons, the 3rd button as ON only, and the 4th button as OFF only, per the Button Configuration instructions in the LMCT-100-2 User Guide. The User Guide can be found here: https://www.legrand.us/lighting-controls-and-systems/software-and-configuration-tools/digital-lighting-management/digital-wireless-configuration-tool-w-usb/p/lmct-100-2?text=LMCT-100-2
Answered by: Tier 1 Tech Support
Date published: 2024-01-26

how do i separate three individual switch legs at switch i can turn them off individually at the relay but not the switches 

Asked by: Stormey Elkins
I recommend that you contact Wattstopper tech support at 1-800-879-8585 option#3 so we can gather more information to further assist you.
Answered by: Tier 1 Tech Support
Date published: 2023-07-17

The data sheet indicates that a two button (or any switch with moret than one button) can be used to dim the load. How do you set the buttons for dimming?

Asked by: Joe
Hello Joe, This can be accomplished via our LMCT-100-2(programming Infrared remote). We will need to configure the switch buttons to be an ON-only/Off-only to allow dimming control/function.
Answered by: Tier 1 Tech Support
Date published: 2023-07-11

How to dim 104

Asked by: Anonymous
An LMDM-101 (dimming) or LMSW-105 (scene) switch is required for dimming.
Answered by: Tier 1 Tech Support
Date published: 2023-03-27
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LMSW-104-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT