text.skipToContent text.skipToNavigation

Plug Load RF Transmitter

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Controls plug loads to meet new energy code requirements
  • Simple retrofit solution works with new or existing wiring
  • Transmits occupancy sensor status to controlled receptacles
  • Binding buttons provide convenient On/Off override and testing capability
  • Leverages lighting control sensors for improved ROI
  • Choice of 15A or 20A receptacles

Specifications

General Info
Product Line Wattstopper
UPC Number 754182938902
Country Of Origin China
Dimensions
Product Width US 3.52 in
Product Weight US 2.2 oz
Product Volume US 24.0 cu in
Product Depth US 3.52 in
Product Height US 1.94 in
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
What’s the maximum distance it transmits 

Asked by: Greg mcgilk
Greg, Recommended communication range between RF Signal Pack and RF Receptacle is 30 feet. Greater distances can be achieved in ideal environments.
Answered by: Justin
Date published: 2024-01-25
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WRC-TX, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT