Flexible Hot and Cold Aisle Containment Solution
The Contain-IT FLEX containment solution is designed to maximize efficiency while creating a predictable operating environment that increases equipment reliability. With airflow integrity greater than 97.5%, Contain-IT FLEX eliminates bypass airflow and recirculation, mitigating high temperature-induced alarms and equipment shutdowns due to thermal overload.
Contain-IT FLEX Benefits:
- Time Savings – Customizable onsite, eliminating manufacturing lead time
- Maximum Performance – Maintains airflow integrity in horizontal and vertical applications
- Maximum Density – Maximizes density per cabinet for lower OpEx
- Sustainability – Helps reduce your carbon footprint
CONTACT US REQUEST A QUOTE
Pre-configured And Configured-To-Order
The Contain-IT FLEX system is comprised of stock components that are assembled to create containment systems. The components can be assembled onsite to create horizontal or vertical containment, supported by the cabinet or ceiling. Purchase in pre-determined aisle sizes or individual pieces to accommodate site specific requirements, including obstacles and obstructions with the ability to make changes without disrupting data center operations.
Flexible By Design
Contain-IT FLEX is a flexible modular solution that can easily overcome obstructions that may arise in any data center environment. These range from filling in the gap caused by missing cabinets, containing against building support columns, creating a thermal barrier for cable ladders, ducting, overhead power or wire mesh baskets that penetrate the containment, and filler panels to adapt to city-scape aisles caused by varying cabinet vendors or in row coolers.
High Thermal Integrity
The components snap together for an airtight fit, allowing the system to maintain integrity with nominal pressures or vacuums from within the aisle. In testing, our vertical containment solution contained 97.7% of the volumetric flow. Similarly, for horizontal containment, Contain-IT FLEX contained 98.7% of the volumetric flow, making the system highly reliable and energy-efficient.
Drop-Away Panels
Drop-away panels are a cost-effective method for fire suppression to enter a contained aisle. The panels soften, distort, and fall when exposed to fire, allowing fire suppression to be effective in the aisle. This eliminates the requirement of installing fire suppression below the containment roof. As in all matters concerning fire suppression, approval from the AHJ is paramount for this application.
Benefits
Time Savings
Contain-IT FLEX is lightweight, requiring less support infrastructure. The modular design was created to integrate seamlessly with Brownfield or Greenfield installations. The snap to fit components reduce overall installation complexity. Stocked components eliminate manufacturing lead times which reduce risks of costly project delays, including onsite changes.
Maximize Performance
Minimal leakage is critical for maximum efficiency within the data center and reducing energy costs related to cooling. The performance of the Contain-IT FLEX system was tested with both positive and negative pressures far exceeding typical values. The Contain-IT FLEX system-maintained airflow integrity with minimal leakage in both horizontal and vertical applications.
Maximize Density
Once deployed, Contain-IT FLEX provides a predictable and reliable operating environment for IT equipment, allowing the end-user to maximize density per cabinet, providing the lowest OpEx per port. Density can be further increased by following airflow integrity best practices such as deploying the cabinets with blanking panels, seal kits, air dams, and angled airflow baffles.
Sustainability
Deploying Contain-IT FLEX will reduce PUE while maximizing density per square foot. Energy savings can be achieved by slowing variable fan drives on CRAC units and is required to comply with California's Title 24 law. Containment reduces the data center's carbon footprint, and in some instances, can be subject to incentive programs that provide rebates for reduced energy consumption.
Ready to learn more? Talk to a product expert.
Resources & Downloads
Download our brochure and see how you can benefit from Contain-IT FLEX
Download our application guide to learn more about the features and benefits of this solution
Download our installation guide to learn how to install Contain-IT FLEX