text.skipToContent text.skipToNavigation

Light Shelf

Lightshelf Solarfective
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial Light Shelves offer advanced daylighting control to bring more daylight into building spaces. Glare is managed by redirecting sunlight onto the ceiling so less artificial light is required. Combined with roller shades, your shading system can maximize daylight, save energy, and reduce artificial lighting needs.
Application Sector Commercial

Features

  • Light Shelves offer advanced daylighting control to bring more daylight into building spaces.
  • Use the Light Shelf system to reflect light further into the space than a window can provide without a shelf.
  • Combining roller shade and light shelves is the most complete daylighting solution for commercial spaces.

Specifications

General Info
Product Line Solarfective
Application Sector Commercial
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;