text.skipToContent text.skipToNavigation

Coupled Roller Shades

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Qlink allows you to operate a bank of shades with one motor and little effect on battery life, energy efficiency, or quiet operation. Connecting QMotion shades side-by-side not only allows you to cut costs, your shades will operate in unison when receiving a command by remote. For larger applications, Qlink coupled shades can cover spans as wide as 24’ by 12' tall with a single motor. Available in both battery and wired options, Qlink shades operate in quiet unison while providing a consistent finish
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available with Gen 3, Qadvanced, and QIS shades
  • Available in battery, Cat5e/6 wired, and low voltage wired options
  • Coupler bracket enables adjustments for height and depth
  • Adjustable installation brackets allow for proper hembar alignment
  • Whisper-quiet motors for silent operation
  • Patented manual override feature allows for hand operation without damage to motors
  • Integrate with popular automation systems.

Specifications

General Info
Product Line Shading Systems
Application Sector Residential
Dimensions
Maximum Product Height 144 in
Maximum Product Width 288 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Has Battery Yes
Battery 4 AAA batteries
Voltage 24.0 V
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
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;