text.skipToContent text.skipToNavigation

Crimping Tool for DLM Shade Bus Wire and Connectors

LMSH-SBWCTOOL Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Crimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install system of pre-terminated cables
  • Crimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors.

Specifications

General Info
Product Line Wattstopper
UPC Number 842854000238
Application Sector Commercial
Dimensions
Product Width US 8.75 in
Product Weight US 1.15 lb
Product Volume US 11.0 cu in
Product Depth US 0.73 in
Product Height US 3.4 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;