text.skipToContent text.skipToNavigation

DLM Shade Bus Extender, 4 Female Connectors, Plenum

LMSH-SBE4 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The  LMSH-SBE4 is a shade bus extender that has four parallel female connections that allow the SB cables to extend the shade bus without regard to topology.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install system of pre-terminated cables
  • Use the LMSH-SBE4 Shade Bus Extender to chain together multiple shades
  • Allow the SB cables to extend the shade bus without regard to topology

Specifications

General Info
Product Line Wattstopper
UPC Number 842854000177
Application Sector Commercial
Dimensions
Product Width US 2.684 in
Product Weight US 1.072 lb
Product Volume US 2.808 cu in
Product Depth US 0.781 in
Product Height US 1.259 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;