DLM Shade Bus Tester, 1 Female Connector
LMSH-SBTEST
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSH-SBTEST allows the installer to test the shade bus for correct connection during installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 842854000184 | ||
Application Sector | Commercial |
Dimensions
Product Width US | 2.684 in | ||
Product Weight US | 0.96 lb | ||
Product Volume US | 2.808 cu in | ||
Product Depth US | 0.781 in | ||
Product Height US | 1.259 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes |
Resources
Supporting Document
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1