text.skipToContent text.skipToNavigation

Wireless Shade Configuration Tool

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSH-CR Wireless Configuration Tool is a handheld tool for advanced remote configuration of Wattstopper Digital Lighting Management (DLM) Shade Systems. The tool enables system and device modifications via pushbutton, without ladders or tools, as well as easy configuration of settings for DLM shading local networks.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Remotely reconfigures and reports Shade parameters such as upper and lower limit, speed, and direction
  • Remotely reconfigures and reports switch and Pull preset settings
  • Adjusts shade level to facilitate scene setting
  • Remotely configures shade groups and scenes that can be used with Astronomic schedules.
  • Micro-USB port provided for firmware updates, allowing easy updates for support of new DLM products
  • The product meets the materials restrictions of RoHS

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 842854000009
Application Sector Commercial
Dimensions
Product Width US 2.5 in
Product Depth US 0.7 in
Product Length US 4.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
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
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;