text.skipToContent text.skipToNavigation

Discontinued - Cord Range Extender

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Corded Range Extender can be used to create a standalone Zigbee environment for shade control. This is ideal for small installations where third party integration or mobile app control is not desired.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works standalone to create a Zigbee network.
  • Recommended only for small applications with few shades.
  • Extends range for Zigbee environments by 30’-50’, depending on environment.
  • Compatible with RZ2 range extenders

Specifications

General Info
Product Line Shading Systems
Application Sector Residential
Standard RoHS Compliant, FCC, IC, CE, RCM
Dimensions
Product Width US 2.0 in
Product Height US 1.0 in
Product Length US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
CE Certified Yes
FCC Compliant Yes
Technical Information
Input Voltage 110 V
Number of Devices 1
Has External Power Supply Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;