The QMotion Range Extender QMOLEEDZRX enhances and extends the range of the Zigbee network, it offers reliable communication between end devices such as Shade Motors or Remotes and the QZHub3 Controller. The Range Extender is easily paired with other Zigbee devices and forms a critical part of a broader QMotion Zigbee communication network. The QMOLEEDZRX plugs into a standard 15A wall socket. A regular 15A pass-through socket outlet is provided for additional convenience – Maximum load 1800W (not for motor loads such as appliances, air conditioners, etc.).
Application Sector
Residential
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Application Sector | Residential |
Dimensions
Product Width US | 1.5 in | ||
Product Height US | 1.3 in | ||
Product Weight US | 2.6 oz | ||
Product Length US | 2.7 in |
Technical Information
Input Voltage | 120 VAC |
Resources
Installation Instructions
Supporting Document
Bazaarvoice SAP Hybris Integration Version 2.8.1