text.skipToContent text.skipToNavigation

Discontinued - Gen 3 Single Channel QdR2 Remote

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The new QdR2 remote for Gen 3 shades is designed to be more sleek and user friendly. Each remote comes with 6 buttons to support Up, Down and preset positions 20%, 40%, 60%, 80% with each lower button lowering the shade further. Magnetic back for simple storing in QMotion wall plates. The remote controls unlimited number of shades in a group. The Gen 3 remote may be used with Qrelay to extend the range. (From product guide)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All shades programmed to the remote act in sync when button is pressed
  • Ideal for rooms with children or guests who may be unfamiliar with the remote and won’t accidently change the channel on the remote
  • 6 buttons to support Up, Down and preset positions 20%, 40%, 60%, 80%
  • Single-channel remote allows for multiple shades to be synced together in one group
  • Recommended to be used with Qrelay to extend range
  • Requires Legrand Shading Systems wall plate, does not fit standard wall plates

Specifications

General Info
Product Line Shading Systems
Application Sector Residential
Standard FCC, IC, CE, RoHS
Dimensions
Product Width US 0.5 in
Product Height US 2.8 in
Product Length US 1.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
CE Certified Yes
FCC Compliant Yes
Technical Information
Has Battery Yes
Number of Buttons 6
Battery CR 2032 3V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Need replacement Gen 2 QMotion remote - help! broken gen 2 remote and can't get a replacement in Australia

Asked by: Caroline
Replaced motor and can’t reprogram revote
Answered by: Dan
Date published: 2024-02-23

I purchase a replacement remote Qmotion Gen 3 CE, Multi-channel Remote . Tried a couple time to set it up. Had problem, and know no lights come on remote. Can the Batteries be dead? Is it replaceable?

Asked by: Anonymous
Hi there! I'm sorry you are having challenges with your remote. The batteries could be dead, yes. They are replaceable in that remote with a CR232 battery. Be careful when separating the two pieces of the remote to access the battery. I would replace that battery and try again. Thanks and good luck!
Answered by: QMotion
Date published: 2021-02-05

We have a resident which has your blinds, but they lost the remotes. Model QT2. Can we purchase spare remotes only?

Asked by: Harry
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_99X0451, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT