text.skipToContent text.skipToNavigation

Cable/Conduit Clip,, 1/2'' EMT,, 1/2'' Rigid,, 12-3 MC/AC - Box of 100 [F002302]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Application Sector Commercial

Specifications

General Info
UPC Number 800388253964
Countries Of Origin China
Product Line Cablofil
Dimensions
Product Weight US 0.03 lb
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;