text.skipToContent text.skipToNavigation

2R-1320-ZN-PE RUNWAY 90 DEG HORZ CONN KIT 2''

2R-1320-ZN-PE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Polyester resin Fiberglass standard

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388482326
Country Of Origin United States
Dimensions
Product Width US 2.5 in
Product Weight US 0.76 lb
Product Volume US 0.009 cu ft
Product Depth US 3.321 in
Product Height US 1.876 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;