4A-0460-ZN CABLE BRIDGE AL 6''W
4A-0460-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
"The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray."
Height
Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Aluminum | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 7.75 in | ||
Product Weight US | 2.12 lb | ||
Product Volume US | 0.247 cu ft | ||
Product Depth US | 20.0 in | ||
Product Height US | 2.75 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1