text.skipToContent text.skipToNavigation

Horizontal Standard Tee

LD-6G2O-2024-36 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".

Specifications

General Info
UPC Number 800388313279
Countries Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 22.192 cu ft
Product Width US 66.75 in
Product Height US 6.0 in
Product Weight US 65.652 lb
Product Depth US 95.75 in
Buy American Act Compliance
BAA  Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;