
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
UPC Number | 800388452572 | ||
Countries Of Origin | Mexico | ||
Product Line | Cablofil | ||
Finish | Hot Dipped |
Dimensions
Product Volume US | 27.344 cu ft | ||
Product Width US | 78.75 in | ||
Product Height US | 6.0 in | ||
Product Weight US | 115.533 lb | ||
Product Depth US | 100.0 in |
Buy American Act Compliance
BAA | Yes |