text.skipToContent text.skipToNavigation

5A-SSP-AL-UPCHG 5H STRAIGHT SPLICE KIT

5A-SSP-AL-UPCHG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 6063 - T6
  • Finish: Plain
  • Height (H): Tray height: 4'', 5'', 6'', 7''
  • Torque: 19 - 25 ft-lbs

Specifications

General Info
Product Line Cablofil
Finish Aluminum
UPC Number 800388477834
Country Of Origin Mexico
Dimensions
Product Width US 2.02 in
Product Weight US 0.858 lb
Product Volume US 0.07 cu ft
Product Depth US 12.0 in
Product Height US 5.023 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these listed as bonding the two sections of tray together or is a bonding jumper necessary

Asked by: Ethan
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_P321975, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT