text.skipToContent text.skipToNavigation

Discontinued - ECB-SHELF Additional Shelving

ECB-SHELF Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


When more capacity is required an additional shelf can be purchased. The shelf is made of steel and has a unique pattern that has been specifically designed to accept most audio/video devices. The shelf is powder coated white and equipped with quick release tabs which allow the shelf to pivot both forward and backward, and be easily and quickly installed or removed.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786776183337
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;