Discontinued - Resource RFB®E Series Four Gang On-Grade Floor Box
RFB4E-OG
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resource RFB®E Series four Gang On-Grade Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either on-grade or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with two (2) duplex mounting plates. Other device plates sold separately. RFB®E Series Floor Boxes are now available with the new Evolution™ Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The Evolution™ Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB®E Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Accepts Evolution Series Poke-Thru Covers: floor boxes accept 6CTC, 6CT and 6CFFTC Series Covers.
- Fits within a deep concrete pour: RFB4E floor boxes fit within 4 1/16'' deep concrete pour and RFB6E fits within a 4'' deep concrete pour.
- Recessed devices: RFB4E floor boxes have four to six compartments that accept power, communications, or audio/video applications.
- 2'' trade size KOs: RFB4E floor boxes have 2'' trade size knockouts.
- On-Grade and above-grade floor box applications.
- Floor box installs in polished concrete and terrazzo floors: (RFB4E-CTR sold separately.)
- Accepts 2'' trade size conduit hub (2HUB): RFB4E floor boxes allow a 2'' trade size conduit to attach to the side of box while minimizing concrete pours.
- Accepts 6'' Evolution Series Furniture Feed Covers: The RFB4E floor box accepts 6'' Evolution Series Furniture Feed covers, providing more flexibility and aesthetic options.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Product Line | Wiremold | ||
Color | Green | ||
UPC Number | 786564079590 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 14.5 in | ||
Product Weight US | 12.65 lb | ||
Product Volume US | 841.0 cu in | ||
Product Depth US | 14.5 in | ||
Product Height US | 4.0 in | ||
Cubic Capacity | 300 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 0 |
Resources
CAD Drawings
BIM Models
Brochure
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what can i use instead of RFB4E-OG
Hello,
RFB4E-OG is now obsolete and been replaced with RFBA4C30OG.
Date published: 2024-03-07
Can you provide me with the installation instructions for this box? I have floating box tops on a project that needs to be reset.
Good Morning Michael,
Please visit the following link for the RFBE4-OG installation instructions:
https://legrand.webdamdb.com/directdownload.php?ti=55646076&tok=DdnXO1yN/UcJYYrFT//D/QRR
Thank you -
Date published: 2023-05-17
Bazaarvoice SAP Hybris Integration Version 2.8.1