text.skipToContent text.skipToNavigation

adorne FPC 2-GANG 2USB, 1 O/L, MAG

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Color None
Application Sector Hospitality

5-6 Weeks

Specifications

General Info
UPC Number 786776193176
Countries Of Origin United States
Product Line Wiremold
Application Sector Hospitality
Type Furniture Power Center
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL ListingNumber  101999165LAX-001
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes

Related Products

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

You may also like...