text.skipToContent text.skipToNavigation

Discontinued - ADORNE FPC 3-GANG 2USB** PD, 1 O/O, MAG **011422**

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Add charging, switching and dimming directly into lobby furniture, workspaces, or guest room headboards and nightstands. Fueled by the beauty and diversity of adorne® devices and wall plates, adorne Furniture Power Centers are designed to blend in seamlessly with your space, With a variety of models and wall plate finishes, these cord-ended solutions are a stunning way to add power to your furniture.
Color None
Application Sector Hospitality
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Product Line Wiremold
UPC Number 786776193213
Country Of Origin United States
Application Sector Hospitality
Type Furniture Power Center
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  102650277CRT-001
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

So, weird question... Is the switch and dimmer hard wired for internal use? Or do they correlate with one of the plugs? I have a project that needs external plugs, but need to wire up 2 led strips internally.

Asked by: littleTownGiant
Hello, Thank you for your inquiry. The paddle dimmer will control the lighting load connected to the outlet on the back of the FPC. Please refer to page 4 of the installation instructions located on the product page.
Answered by: Legrand Technical Support
Date published: 2020-11-23
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AD3-2UPDR-M, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT

You may also like...