Discontinued - ADORNE FPC 3-GANG 2USB** PP, 1 O/L, WHT **011422**
AD3-2UPPR-W
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Add charging, switching and dimming directly into lobby furniture, workspaces, or guest room headboards and nightstands. Fueled by the beauty and diversity of adorne® devices and wall plates, adorne Furniture Power Centers are designed to blend in seamlessly with your space, With a variety of models and wall plate finishes, these cord-ended solutions are a stunning way to add power to your furniture.
Application Sector
Commercial
- Commercial
- Hospitality
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776193206 | ||
Country Of Origin | United States | ||
Application Sector | Hospitality | ||
Type | Furniture Power Center |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 102650277CRT-001 |
Buy American Act Compliance
NAFTA | Yes |
Resources
White Papers & Tech Bulletins
Guide Form Specifications
Supporting Document
Brochure
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-MS | adorne Collection
Take your contemporary remodel to the next level with the adorne Brushed Stainless Mirror plate. The sleek stainless surface is surrounded by a satin nickel frame for a sophisticated finish. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-GR | adorne Collection
Dark, sleek and a bit dramatic, this wall plate brings a sophisticated edge to any space. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-MW | adorne Collection
Polished and contemporary, the adorne Mirror White plate provides a new twist on classic white. The sleek white surface is surrounded by a satin nickel frame for a sophisticated finish. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-MB | adorne Collection
The perfect accessory for any modern kitchen, the adorne Mirror Black plate adds a touch of drama to your decor. The sleek black surface is surrounded by a satin nickel frame for a sophisticated finish. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-SN | adorne Collection
This cast metal plate pairs perfectly with your satin nickel fixtures and cabinet hardware. The sleek metal design is ideal for both contemporary and traditional homes. For use with adorne Furniture Power only.