text.skipToContent text.skipToNavigation

deQuorum Field-Wired Unit

KF15RT2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Field-wired with gray, flush cover with decorative recess. Unit comes with two 20A gasketed prewired receptacles with a 3/8'' (9.5mm) diameter 6' (1.83m) flexible whip. Includes adapter for Ortronics Series II and TracJack inserts. Communication modules sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hinged lid. Provides access to make connections and can be closed during use making the portal unobtrusive.
  • Finish options. Choose the finish of the flip-top lid.
  • Cover options. Choose either flush or contoured. Both options are available with a decorative, recessed area that can accept a wide range of laminates and veneers.
  • Configurable. Choose the communications requirements from the latest UTP to video and fiber optics.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use
  • Gasketed Receptacle. 15A spec grade receptacle is dust and moisture resistant.*
  • Installation flexibility. Unit is plug-ended or field-installable.
  • Flush. When closed, the unit does not interfere with the worksurface.
  • Listed to U.S. and Canadian safety standards.

Specifications

General Info
Product Line Wiremold
UPC Number 786776163728
Country Of Origin United States
Construction Aluminum
Application Sector Commercial
Standard cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC
Type Table Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Mounting Type Recessed
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;