text.skipToContent text.skipToNavigation

radiant® FPC USB A/C, 6FT, BK 2 TR OL, 2 USB CHARGING PORTS

RADIANT FPC USB A/C, 6FT, NI 2 TR OL, 2 USB CHARGING PORTS is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RDZCBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT

radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Product Line Wiremold
UPC Number 786776192438
Country Of Origin China
Application Sector Commercial
Type Furniture Power Center
Dimensions
Product Width US 5.625 in
Product Depth US 2.125 in
Product Height US 2.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Technical Information
Mounting Type Recessed

Reviews

Rated 5 out of 5 by from So convenient! I bought this a few weeks ago and installed it on my living room end table. It blends in seamlessly and looks so sleek. It works great for charging my iPad while watching tv or plugging in my laptop to get some extra work done. Easy to install too.
Date published: 2021-01-04
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RDZCBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this outlet spill and moisture resistant?

Asked by: bob28
Hello, The radiant Furniture Power Centers are UL 962A spill water compliant. Thank you-
Answered by: Wiremold Tech Support
Date published: 2023-05-12

In case of a move abroad, can this be plugged into a 230V outlet, assuming any device then plugged into it also accepts 230V?

Asked by: Felix
Hello, Unfortunately, no. This product is only for use in the US and Canada. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-05-11

What is the current rating for the outlets?

Asked by: jgos
Hello, The RDZ series provides a 14/3 cord-set with a 5-15P plug so it is rated for 15 amps. The link below will provide the product spec sheet with the specifications listed above each unit. https://legrand.webdamdb.com/directdownload.php?ti=55653257&tok=AEt9DnazF6p3X9DE550qQQRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-11-27

What is the length of the cord?

Asked by: Michael
The cord is 6’ in length.
Answered by: Legrand Technical Support
Date published: 2023-11-27

What is the wattage of the USB-C & USB-A outlets?

Asked by: Darrell Silver
The USB are 5V, 3.1A shared, which would be a total of 15W shared.
Answered by: Legrand Technical Support
Date published: 2022-03-29

Can I get this unit with a 3 ft cord?

Asked by: Robert
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_RDZCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT