text.skipToContent text.skipToNavigation

ROUND FPC, 1 OUTLET, USB, BLACK COMBO USB-A AND USB-C

RFPCRUAUC-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Product Line Wiremold
UPC Number 786776192872
Country Of Origin China
Application Sector Commercial
Type Furniture Power Center
Dimensions
Product Width US 2.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type Recessed
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
where can i buy one

Asked by: nathan roseman
Hello, Please reference the link below and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-28

Can these be hardwired?

Asked by: Oscar
Hi Oscar, No. Those are only available cord ended. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-02-14

do these need to be plugged directly into a wall or can it be run into a powerbar/surge protector?

Asked by: Greg
Hello Greg, This product should be plugged into a wall outlet. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-11-21

Can these be used for a walk outlet?

Asked by: Sam Hudson
Hi Sam, I assume you mean whether the round FPC units can be used as WALL outlets. That is not an application they are designed, tested or listed for. Using the round FPC as a wall outlet will not be code compliant. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-08-09

Can this be customized to include an HDMI port?

Asked by: Yasmeen
Hello Yasmeen, The round furniture centers are preconfigured for power applications only, no options for adding low voltage/AV connections. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-08-08
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_RFPCRUAUC-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT