255-3/4 Box Conduit Corner Adapter
255-3/4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For one conduit. ''A'' dimension is 1 7/8'' (48mm) for -3/4 and -1. 2 1/4'' (57mm) for -1 1/4 and -1 1/2, and 2'' (51mm) for -2. Suffix indicates conduit trade size.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564412120 | ||
Country Of Origin | United States |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Resources
Installation Instructions
Guide Form Specifications
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1