Discontinued - FlameStopper 4 Trade-Size Conduit Heat Shield
FS4RHS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used only when an existing installed conduit extends 1'' (25mm) to 6'' (152mm) beyond the wall surface.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776086850 | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Application Sector | Commercial | ||
Standard | UL Listed Classified Fire Stop Devices: File R21765. | ||
Type | Poke-Thru |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1