Discontinued - Power Commander PDU/120V/40A/split-phase (2 x 20A)/18 pcs 5-20R O/L ammeter
4B53B2-2-AM
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two circuits with two 20A resettable circuit breakers and two lighted LCD digital ammeters. Eighteen 20A outlets with T-slots, black housing. 12' (3.6m) cord. Length 54'' (1.4m).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776061123 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Simplex | ||
Number of Receptacles | 18 | ||
Application Sector | Commercial | ||
Standard | cULus Listed: File E173292, Guide NWGQ | ||
Type | PIOC |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E173292 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Amperage | 20 A | ||
Enclosure Type | Aluminum | ||
Mounting Type | Spring Clip, L Bracket, Swivel Bracket, Drop-In Clip, Z Bracket | ||
Voltage | 120.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1