text.skipToContent text.skipToNavigation

Rack Mount 120V/20A/6 rear O/L /lighted switch/15' cord

J06B2B20 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Six rear 20A outlets, on/off switch, 15' (4.6m) cord. Receptacle center-to-center 1 1/2'' (38mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six rear outlets, 15A, 15' (4.6m) cord. Receptacle center-to-center 1 1/2''(38mm).

Specifications

General Info
Product Line Wiremold
UPC Number 786776542165
Country Of Origin Mexico
Receptacle Type Simplex
Number of Receptacles 6
Application Sector Commercial
Standard cULus Recognized: File E66421, Guide XBYS2 XUHT2 VZCA2
Type PIOC
Dimensions
Product Width US 1.75 in
Product Depth US 2.57 in
Product Length US 19.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Phase Single
Frequency Rating 60 Hz
Amperage 20 A
Enclosure Type Steel
Mounting Type Rack Mounting
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;