Rack Mount 120V/20A/6 rear O/L /6' cord/built in ammeter
J06B0B20X-AM
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Digital ammeter with LCD readout of current draw. Six 20A rear outlets. 6' (1.8m) cord. Receptacle center-to-center 1 1/2'' (38mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776006148 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Simplex | ||
Number of Receptacles | 6 | ||
Application Sector | Commercial | ||
Standard | cULus Recognized: File E66421, Guide XBYS2 XUHT2 VZCA2 | ||
Type | PIOC |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 2.57 in | ||
Product Length US | 19.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Amperage | 20 A | ||
Enclosure Type | Steel | ||
Mounting Type | Rack Mounting | ||
Voltage | 125 V | ||
Environmental Conditions | Dry interior locations |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1