text.skipToContent text.skipToNavigation

Discontinued - 50 AMP DISTRIBUTION BOX ** **052622**

XDU50A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Legrand Spider Boxes enable quick, easy setup to increase team productivity while meeting code.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit includes six NEMA 5-20R duplex GFCI-protected receptacles and one L6-30R receptacle.
  • Box features a CS6375 50A input for power.
  • Metal flip covers protect circuit breakers from damage and weather.
  • Multiple units can be daisy-chained together.
  • NEMA 3R rated and weather-resistant for use in indoor or outdoor spaces
  • Heavy-duty powder-coated steel skids to ensure rugged, dependable jobsite performance.

Specifications

General Info
Product Line Wiremold
Color Yellow
UPC Number 786776195002
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I'm not an electrician, so this is a pretty basic level question - the unit is rated at 50a input - is this assumed to be 50a at 240v? - as the 120v outlets clearly total way over 50a at 120v. What is the total 120v amps output @ full load?

Asked by: Bill K
Hello, The XDU50A was rated for 50A; 125/250V; 12,500W. However, the product was discontinued and is no longer available. Please email us at technical.support@legrand.us for additional questions. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-13
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XDU50A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT