Charging Station with Area Light, 2-Gang, (2) 4-Port USB-A Outlets - Black
XCSLF2GUU-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Charging Station with Area Light is a charging station with an LED light to eliminate the need for a stand-alone bollard. Perfect for use as pathway lighting in educational, corporate and recreational applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charging & Illumination - Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
- Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
- Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
- A/V & Communication Compatible – Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices. Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
- Device Shelves - Add up to two pairs of shelves to hold mobile devices while charging
- Door Options – Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
Specifications
General Info
Product Line | Wiremold | ||
Color | Black | ||
UPC Number | 786776186055 | ||
Country Of Origin | Mexico | ||
Features | USB-A Charging | ||
Application Sector | Commercial | ||
Standard | cULus Listed, File Number E479489, Guide PUPR | ||
Type | Charging Stations | ||
Installed Devices | 4-Port USB-A |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 43.0 lb | ||
Product Height US | 48.0 in | ||
Product Length US | 8.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Is Pre-Wired | Yes | ||
Number of USBs | 8 | ||
Number of Gangs | 2 | ||
Lumens | 457 lm | ||
Lighting Types | Area Light |
Resources
Installation Instructions
Outdoor Charging Station with Area Light | Pedestal Mounting & Assembly Installation Instructions
pdf
Outdoor Charging Station | A/V Kit Installation Instructions
pdf
Outdoor Charging Station | Pedestal Mounting Installation Instructions
pdf
Outdoor Charging Station | Shelf Installation Instructions
pdf
View More
Guide Form Specifications
Product Environmental Profile
Supporting Document
BIM Models
CAD Drawings
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1