Charging Station, 3-Gang, Unwired - Bronze
XCSPP3G-BZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Power Pedestal is ideal for areas that are already illuminated, such as outdoor dining areas. Shorter height enables use besides tables or as a lower-profile solution in landscaping. 3-gangs, unwired.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charging & Illumination - Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
- Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
- Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
- A/V & Communication Compatible – Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices. Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
- Device Shelves - Add up to two pairs of shelves to hold mobile devices while charging
- Door Options – Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
Specifications
General Info
Product Line | Wiremold | ||
Color | Bronze | ||
UPC Number | 786776186420 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cULus Listed, File Number E479489, Guide PUPR | ||
Type | Charging Stations |
Dimensions
Product Width US | 6.0 in | ||
Product Height US | 34.0 in | ||
Product Length US | 8.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Is Pre-Wired | No | ||
Number of Gangs | 3 | ||
Lighting Types | No Light |
Resources
Installation Instructions
Guide Form Specifications
Supporting Document
BIM Models
CAD Drawings
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1