text.skipToContent text.skipToNavigation

5 Channel Cable Protector - Standard Grade

XCP5SLOT36 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.  

Number of Channels 5
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable construction enables use in heavy traffic areas, such as construction sites and industrial facilities.Available in 3' sections of interlocking tracks with either 5 channels (27K lb load rating) or 3 channels (50K lb load rating).Enhances safety at both indoor and outdoor jobsites

Specifications

General Info
Product Line Wiremold
UPC Number 786776194722
Country Of Origin United States
Dimensions
Product Width US 17.25 in
Product Height US 2.0 in
Product Length US 36.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;