text.skipToContent text.skipToNavigation

Discontinued - 6AT Furniture Feed Evolution™ Poke Thru Device, Surface Style Cover, Aluminum

6ATCFFAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  6ATCFFAA

For carpet, tile, wood and laminate concrete floor coverings. For use in 6'' (152mm) diameter opening. Devices are recessed 3 1/4'' (83mm) below floor surface. Die-cast aluminum cover assembly provides one (1) 3/4'' trade size screw plug opening and one (1) concentric 2''-1 1/4'' trade size screw plug opening and is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. INCLUDED: For Side Compartments: No Device Plates are provided. For Center Compartment: No Device Plates are provided. For Bottom Feed Compartment: One (1) 5PTHA 1/2-Gang Pass-Through Housing Assembly, One (1) 5FFHA 1 1/2-Gang Pass-Through Housing Assembly, One (1) 575CHA 1/2-Gang 3/4'' Conduit Housing Assembly (also includes junction box attached to the 3/4'' conduit). NOTE: UL Fire Classified for up to 2-hour rated floors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Aluminium cover assemblies. The Evolution Series poke-thru design includes all metal die-cast aluminium cover assemblies, with two unique spring-loaded slide egress doors. Available in surface style and flush style in standard finishes of brass, gray, black, nickel, bronze, and aluminium offering a wider range of aesthetic options.
  • Added furniture feed capacity. The 6ATCFF Series Poke-Thru Device offers the largest dual service furniture feed capability on the market.
  • TopGuard Protection. All Evolution Series Poke-Thru Devices like every Wiremold/Legrand Poke-Thru Device meets and exceeds UL scrub water exclusion requirements for tile, carpet, and wood covered floors.
  • Meets ADA Accessibility Guidelines. Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • Suitable for use in air handling spaces. In accordance with Sec 300-22(C) of the National Electrical Code.
  • ''Step-on-it'' installation. Quick and easy installation without the need for additional fasteners or a second installer.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards. UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  6ATCFFAA
Color Aluminum
UPC Number 786564060246
Country Of Origin United States
Number of Knockouts 2
Application Sector Commercial
Type Poke-Thru
Dimensions
Product Width US 7.75 in
Product Weight US 9.35 lb
Product Volume US 976.02 cu in
Product Depth US 16.25 in
Product Height US 7.75 in
Cubic Capacity 24.5 cu in
Core Hole Size 6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Pass Through
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can the 6atc hold (2) duplex, 2 data ports and a HDMI connection?

Asked by: henrique De Assuncao
Hello Henrique, Yes, the best Evolution 6" poke thru for these devices is 6ATC2PXX (XX = cover color). Listed below is a link to the product page for this item. https://www.legrand.us/wire-and-cable-management/poke-thru-devices/recessed/6at-prewired-evolution-poke-thru-device-surface-style-cover-black/p/6atc2pbk?text=6atc2pbk Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-01-09
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_6ATCFFAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT