RC7CFFTC Multi-Service Poke-Thru Finish Flange Conduit Adapter Assembly
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one 3/4'' (19.1mm) conduit and two 1/2'' trade size adapters and closure plugs. Colors available in painted gray (GY), black (BK), forged brushed aluminum (AL), and plated brass (BS). Use with the RC7STC Insert to form a complete poke-thru assembly. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Complete with one 3/4'' (19.1mm) conduit and two 1/2'' trade size adapters and closure plugs. Colors available in painted gray (GY), black (BK), forged brushed aluminum (AL), and plated brass (BS). Use with the RC7STC Insert to form a complete poke-thru assembly. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
Specifications
Product Line | Wiremold | ||
UPC Number | 786564132073 | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC | ||
Type | Poke-Thru |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
NAFTA | Yes |
Resources
Installation Instructions
Guide Form Specifications
CAD Drawings
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1