text.skipToContent text.skipToNavigation

RECTANGULAR COVER GFCI SURGE DEC WHITE

30TP-L-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power® Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extensive inventory guarantees same day shipping.
  • Call, chat, email or meet for expert optical connectivity support.
  • 98% On-Time Delivery Rate
  • Full Service Technical Support

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776196412
Country Of Origin United States
Application Sector Commercial

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will the 30TP-L work with blank aluminum poles? AMTC-4 I need to add CAT 6 data jacks., and phone. Preferably the snap in type that work with decora size device plates. Leviton 41642 for example

Asked by: Eric Bjork
The 30TP-L will not work, however AMTC-4 the pole comes with the AMTC-CVR for individual keystone jacks. Additional AMTC-CVR or AMTC-ACT covers can be added if needed, but neither has a decora opening. We also offer CM2 modules that fit into the AMTC-ACT. Please visit the following for additional information: https://legrand.webdamdb.com/directdownload.php?ti=55661429&tok=H/4kucRQ8tiIXKe2UklIKARR https://legrand.webdamdb.com/directdownload.php?ti=55653271&tok=6sp0ZBsiLmjYiD5H7ifgVARR
Answered by: Wiremold Tech Support
Date published: 2023-02-10
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_30TP-L-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT