text.skipToContent text.skipToNavigation

ALDS4000 Single Channel 1.59 Diameter Device Plate Fitting

ALDS4047F Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For straight blade and locking receptacles. 1.59'' opening.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For straight blade and locking receptacles. 1.59'' opening.

Specifications

General Info
Product Line Wiremold
UPC Number 786776083224
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Length US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;