text.skipToContent text.skipToNavigation

Set Screw Beam Clamp 1/4'' - Box of 50 [F001112]

CBCLD1/4 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Application Sector Commercial

Specifications

General Info
UPC Number 800388255265
Countries Of Origin China
Product Line Cablofil
Dimensions
Product Weight US 0.2 lb
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;