text.skipToContent text.skipToNavigation

adorne® 15A Energy-Saving On/Off Outlet, Graphite

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Add stunning, modern style with this outlet from the adorne Collection, while conserving energy when it's not in use. It allows you to stop the flow of power whenever you don't need it, for easy energy management. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Graphite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • GETTING STARTED: For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Cut power to the outlet when not in use to conserve energy.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Finish Graphite
Country Of Origin China
Number of Receptacles 2
Outlet Type Energy Saving On/Off, Indoor, Residential, Tamper-Resistant
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 2.66 in
Product Depth US 1.73 in
Product Height US 1.77 in
Technical Information
Connection Side and Back Wire
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have this outlet uninstalled, but don't know under what circumstances it would be useful. Most everything that plugs into an outlet already has an on/off switch.

Asked by: Eweneek1
Hello, This outlet is useful for devices that do not have an on/off switch but it's ideal for California Title 24 energy efficiency standards.
Answered by: Wiremold Tech Support
Date published: 2021-10-19

Is this on/off outlet similar to a GFCI outlet?  I am in need of 2 GFCI outlets in the magnesium color.  The rest of the kitchen has the the adorne pop-outs in magnesium and we are trying to make the room cohesive.

Asked by: Tracie
This is not GFCI but an receptacle where you can control the power to it using the button on the face of it. The GFCI model number is AGFTR2152M4
Answered by: Legrand Technical Support
Date published: 2020-03-06

Is there a way to disable the red/green indicator on this outlet? I still want the button to function, just don’t want the light. 

Asked by: Christopher
Hello, The light indicator can not be disabled. Hope this helps, Have a great day
Answered by: Legrand Techincal Support
Date published: 2021-11-15
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ARPS152G4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

You may also like...