adorne® 15A Dual Tamper-Resistant Plus-Size Outlet, Light Almond
ARTR153LA4
adorne Collection
adorne 15A Tamper-Resistant Outlet, Plus-Size is rated
out of
5 by
16.
Bazaarvoice SAP Hybris Integration Version 2.8.1
A modern upgrade for style and safety, this tamper-resistant designer outlet from the adorne Collection installs easily for the basic power every home needs, while elevating your space. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.77 in | ||
Product Depth US | 1.48 in | ||
Product Height US | 3.0 in |
Technical Information
Amperage | 15 A |
Resources
Cutsheet
Brochure
Supporting Document
Reviews
Rated 5 out of
5
by
James from
Stylish Outlet
These plus-size outlets work well when you have bulkier plugs. Matched with a plus-size wall plate gives them an overall clean and elegant look.
Date published: 2023-03-06
Rated 5 out of
5
by
Mcjrubin from
Great look
These outlets look great and are simple to install. They make the home look better with a small investment.
Date published: 2022-03-23
Rated 5 out of
5
by
Kh from
Big visual upgrade low price
Install is very quick compared to switches and dimmers. High quality and they are very stylish
Date published: 2023-12-17
Rated 4 out of
5
by
Dennis P from
Plug spacing
Separation of outlets is better for three prong plugs but they don't work in the same faceplate as the Adorne switches.
Date published: 2023-07-19
Rated 5 out of
5
by
Owen from
Excellent quality and looks, easy to install!
Used Legrand Adorne products for all our light switches to replace the existing ones, and these keystone for low voltage connections. They give a excellent look and finish, and easy to install and work with for any average diyer
Date published: 2022-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1