adorne® 20A Tamper-Resistant Ultra-Fast USB Type-A/C Outlet, Graphite
ARTRUSB206ACG4
adorne Collection
adorne 20A Tamper-Resistant Ultra-Fast USB Type-AC Outlet, Plus-Size is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$83.42 USD
Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this Ultra-Fast USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes. Offers greater plug capacity to accommodate larger products.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | Indoor, Residential, Tamper-Resistant, USB-Charging | ||
Application Sector | Residential/Commercial | ||
Standard | yes | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 2.5 in | ||
Product Depth US | 1.77 in | ||
Product Height US | 3.0 in |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 6 A | ||
Connection | USB Type A/C | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
USB Power Output | 15 W | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Box | ||
Voltage | 125 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Supporting Document
Brochure
Reviews
Rated 5 out of
5
by
JRF from
USB-A & USB-C outlet
Great looking and having both USB-A and USB-C makes this the best hybrid outlet I have
Date published: 2023-03-02
Rated 2 out of
5
by
Barry from
Too Big
Not clear on the website that it is oversized for the normal Adorne wall plates
Date published: 2023-01-16
Rated 5 out of
5
by
Jen from
Tamper Resistant Ultra Fast USB
I am a huge fan of all Adorne products. The quality is great and the additional phone charging ports are very useful. The ports charge very quickly.
Date published: 2022-10-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the depth of this product?
Hello Ryan,
The depth of the ARTRUSB206ACW4 is 1.59".
Best Regards,
Technical Support
Date published: 2023-04-25
What is the simultaneous wattage output for concurrent plugged-in USB devices? And can it output @ 20VDC for each with full wattage?
It's up to 15W max per port (up to 30W total with two devices connected).
The Adorne ARTRUSB206ACW4 is not a Power Delivery device so It will only provide a 5V output at 3A max per port.
Date published: 2022-10-20
Can you put two of these into. 4 gang wall plate? or a 6 gang with additional one or with 2 usb modules?
The USB/Receptacle Plus Size combination can only be installed a one gang box using the 1 Gang Plus size wall plates.
Date published: 2022-08-12
Plate dimensions?
The USB receptacle has to be used with a 1 Gang Plus size wallplate and the outer dimensions are:
Height: 5.13"
Width: 4.45"
Date published: 2022-08-02
Do Adorne duplex outlets also accept Decora wallplates, or is Adorne proprietary?
Adorne devices require Adorne Wallplates.
For a Radiant form-factor device like you are requesting look at part number R26USBAC6W
Date published: 2021-08-17
Does this device require a 1+ wall plate? How can I use this in a 2-gang setup, where I want a GFCI Adorne outlet on one side and this dual-outlet / dual-USB in the other side?
It does require the 1 Gang Plus wallplate and they are only available in single gang.
Date published: 2021-07-27
Bazaarvoice SAP Hybris Integration Version 2.8.1