text.skipToContent text.skipToNavigation

adorne® 20A Tamper-Resistant Ultra-Fast USB Type-A/C Outlet, White

ARTRUSB206ACW4 adorne Collection
adorne 20A Tamper-Resistant Ultra-Fast USB Type-AC Outlet, Plus-Size is rated 4.0 out of 5 by 6.
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_3
  • loc_en_US, sid_ARTRUSB206ACW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

$79.51 USD

Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this Ultra-Fast USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces a traditional outlet easily, in as little as 10 minutes. Offers greater plug capacity to accommodate larger products.
  • Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type Indoor, Residential, Tamper-Resistant, USB-Charging
Application Sector Residential/Commercial
Standard yes
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 2.5 in
Product Depth US 1.77 in
Product Height US 3.0 in
Technical Information
Is Tamper-Resistant Yes
USB Amperage 6 A
Connection USB Type A/C
Number of USBs 2
Number of Gangs 1
USB Power Output 15 W
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Mounting Type Box
Voltage 125 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from USB-A & USB-C outlet Great looking and having both USB-A and USB-C makes this the best hybrid outlet I have
Date published: 2023-03-02
Rated 2 out of 5 by from Too Big Not clear on the website that it is oversized for the normal Adorne wall plates
Date published: 2023-01-16
Rated 5 out of 5 by from Tamper Resistant Ultra Fast USB I am a huge fan of all Adorne products. The quality is great and the additional phone charging ports are very useful. The ports charge very quickly.
Date published: 2022-10-09
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_3
  • loc_en_US, sid_ARTRUSB206ACW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the depth of this product?

Asked by: Ryan
Hello Ryan, The depth of the ARTRUSB206ACW4 is 1.59". Best Regards, Technical Support
Answered by: Justin
Date published: 2023-04-25

What is the simultaneous wattage output for concurrent plugged-in USB devices? And can it output @ 20VDC for each with full wattage?

Asked by: sethroid
It's up to 15W max per port (up to 30W total with two devices connected). The Adorne ARTRUSB206ACW4 is not a Power Delivery device so It will only provide a 5V output at 3A max per port.
Answered by: Legrand Technical Support
Date published: 2022-10-20

Can you put two of these into. 4 gang wall plate? or a 6 gang with additional one or with 2 usb modules?

Asked by: AZ
The USB/Receptacle Plus Size combination can only be installed a one gang box using the 1 Gang Plus size wall plates.
Answered by: Legrand Technical Support
Date published: 2022-08-12

Plate dimensions?

Asked by: Anonymous
The USB receptacle has to be used with a 1 Gang Plus size wallplate and the outer dimensions are: Height: 5.13" Width: 4.45"
Answered by: Legrand Technical Support
Date published: 2022-08-02

Do Adorne duplex outlets also accept Decora wallplates, or is Adorne proprietary?

Asked by: Scott
Adorne devices require Adorne Wallplates. For a Radiant form-factor device like you are requesting look at part number R26USBAC6W
Answered by: Wiremold Tech Support
Date published: 2021-08-17

Does this device require a 1+ wall plate? How can I use this in a 2-gang setup, where I want a GFCI Adorne outlet on one side and this dual-outlet / dual-USB in the other side?

Asked by: barseglin
It does require the 1 Gang Plus wallplate and they are only available in single gang.
Answered by: Legrand Technical Support
Date published: 2021-07-27
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_ARTRUSB206ACW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT