text.skipToContent text.skipToNavigation

Discontinued - adorne sofTap Wi-Fi Ready Point-to-Point

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wi-Fi Ready Point-to-Point

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used as a three way switch? Why is there no photo of the switch and no installation instructions to view?

Asked by: Eweneek1
This master switch can be used in a 3way when paired with a remote switch(ASTPRFR2W2).
Answered by: Legrand Technical Support
Date published: 2021-09-16
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ASTPRF2M2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT