text.skipToContent text.skipToNavigation

adorne® Brushed Black Nickel One-Gang Screwless Wall Plate

adorne Brushed Black Nickel Three-Gang Screwless Wall Plate is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWC1G2BBN4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT

$44.85 USD

Bringing dimension and texture, for a contemporary finish that plays well with most any hardware. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Number of Gangs 1 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Brushed Black Nickel
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 3.45 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Thickness 0.35 in
Number of Gangs 1
Mounting Type Screwless
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Great look to finish a room Matte Black metal looks great on the wall, nice solid feel..super easy to install. Elegant. Shipped right on time, easy to order. Will certainly purchase more.
Date published: 2021-08-30
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWC1G2BBN4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

What outlet matches the Brushed Black Nickel wall plate style: AWC1G2BBN4

Asked by: margaret
Either the magnesium or graphite colored devices would closely match this plate.
Answered by: Wiremold Tech Support
Date published: 2023-02-27
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AWC1G2BBN4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT

You may also like...