adorne® Brushed Black Nickel Three-Gang Screwless Wall Plate
AWC3GBBN4
adorne Collection
adorne Brushed Black Nickel Three-Gang Screwless Wall Plate is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$106.28 USD
Bringing dimension and texture, for a contemporary finish that plays well with most any hardware. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brushed Black Nickel | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 7.06 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 3 | ||
Mounting Type | Screwless | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
Guide Form Specifications
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
Franderr from
Great look to finish a room
Matte Black metal looks great on the wall, nice solid feel..super easy to install. Elegant. Shipped right on time, easy to order. Will certainly purchase more.
Date published: 2021-08-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What outlet matches the Brushed Black Nickel wall plate style: AWC1G2BBN4
Either the magnesium or graphite colored devices would closely match this plate.
Date published: 2023-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$78.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24