text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This single-gang, deep switch and outlet box features captive mounting nails, threaded mounting holes, and two quick entries on each end. Durable and impact-resistant, this thermoplastic box contains innovative extras that cuts installation time. Extra deep for dimmers, GFCIs and thermostats, yet suitable for 2x4 construction. Qty 100
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Constructed of tough, impact-resistant thermoplastic
  • Captive mounting nails on each end
  • Cuts installation time with quick entries
  • Threaded mounting holes
  • Extra deep for dimmers, GFCIs and thermostats

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Construction Thermoplastic
Standard UL Listed
Dimensions
Cubic Capacity 22 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Technical Information
Cable Entry No
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the difference between this and the S122R?

Asked by: Chris
The P122R has standard threaded holes for the mounting screws and the S122R has "Quick/Click" mounting screws holes(see below). Quick/Click® Fast, easy, and secure installations. The unique, labor-saving Quick/Click® design secures the wiring device quickly and easily. Simply push in the mounting screws with a screwdriver and turn the screw one turn. With Quick/Click® you cannot cross-thread or strip a device mounting screw. Wall boxes are tested for a minimum 100 lb. total device pull-out resistance. How Quick/Click® Works The spring steel insert for quick mounting of switches and receptacles is a unique patented feature. (Refer to illustration.) Note how the spring acts as a locking ratchet and allows the screw to be pushed in and then tightened. The screw can only be released by unscrewing it in the conventional fashion.
Answered by: Legrand Technical Support
Date published: 2024-02-16

Is this box fire rated

Asked by: Wireman
The P122R box is UL listed for 2 hour fire resistance.
Answered by: Legrand Techincal Support
Date published: 2024-03-01
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P122R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT